Improve defrost performance and reduce energy consumption for C02 and NH3 systems
Improve defrost performance and reduce energy consumption.
The ICFD defrost module for C02 and Ammonia is a compact liquid-based drain module packaged into our widely acknowledged ICF valve station. It is a formula that unites the well-known benefits of the Danfoss ICF technology with the most efficient defrost method known into one state-of-the-art defrost solution for industrial refrigeration applications.
The solution makes it possible to equip an evaporator with ICF Valve Stations across the wet suction, liquid, hot gas, and defrost drain lines. It provides an impressive range of benefits in respect of improved operational efficiency, easy installation, and energy savings.
The ICFD Defrost Module comes in one size and two versions, ICFD 20 – Ammonia and ICFD 20C – CO2 and is fully compatible with ICF 15-4, ICF 20-4, and ICF 20-6.
Features and benefits
Reduced energy consumption
Improved defrost performance
Improved job site efficiency
Broad application range
Easy system design
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Defrost Function Module
Liquid-based drain module for the ICF Valve Station. It delivers improved defrost performance and reduced energy consumption in Ammonia systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Defrost Module 15-4
Liquid-based drain module packaged into our widely recognized ICF Valve Station to deliver improved defrost performance and reduced energy consumption in Ammonia systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Defrost Module 20-6
Liquid-based drain module packaged into our widely recognized ICF Valve Station to deliver improved defrost performance and reduced energy consumption in Ammonia systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Defrost Module 20-4
Liquid-based drain module packaged into our widely recognized ICF Valve Station to deliver improved defrost performance and reduced energy consumption in Ammonia systems.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Danfoss semi-welded plate evaporator and air purger applications at the automated cold storage Miratorg | English | Multiple | 01 Jun, 2021 | 3.1 MB | |
White paper | Effective and cost-efficient hot gas defrost methods | English | Multiple | 14 Nov, 2017 | 2.0 MB | |
Installation guide | ICFD 20/ ICFD 20C Defrost Module - Disassembly / Assembly | English | Multiple | 26 Mar, 2024 | 1.7 MB | |
Data sheet | Spare parts and accessories, Valve station types ICF 15, ICF EVRAT, ICF 20, ICF 25, ICF SS 20, ICF SS 25, ICF 50, ICF 65 | English | Multiple | 11 Mar, 2022 | 3.4 MB | |
Data sheet | Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 | Chinese (CN) | Multiple | 20 Sep, 2023 | 11.1 MB | |
Data sheet | Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 | Russian | Multiple | 20 Sep, 2023 | 11.5 MB | |
Data sheet | Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 | English | Multiple | 20 Sep, 2023 | 22.5 MB | |
Data sheet | Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 | French | Multiple | 20 Sep, 2023 | 11.5 MB | |
Data sheet | Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 | Portuguese | Multiple | 20 Sep, 2023 | 19.3 MB | |
Data sheet | Valve station, type ICF 15, ICF 20, ICF 25, ICF 50 and ICF 65 | Spanish, Castilian | Multiple | 20 Sep, 2023 | 11.5 MB | |
Installation guide | Valve station, Types ICF 15, ICF 20, ICF 25, ICF SS 20 and ICF SS 25 | German; English; Spanish, Castilian; French; Polish; Portuguese; Russian; Chinese (CN) | Multiple | 22 Nov, 2022 | 6.6 MB | |
Data sheet | Valve stations - ICF 15, ICF 20, ICF 25, ICF 50 и ICF 65 | Ukrainian | Ukraine | 29 Aug, 2023 | 18.3 MB | |
Data sheet | Ventilstation ICF 15, ICF 20, ICF 25, ICF 50 und ICF 65 | German | Multiple | 12 Mar, 2020 | 13.3 MB | |
Data sheet | Zawory blokowe ICF 15, 20, 25, 50 i 65 | Polish | Multiple | 12 Mar, 2020 | 13.3 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.